Remote LCD Display
Specifications
LCD Display | |
---|---|
Communications | |
Embedded Serial Port | RS232 (connects to Controller's Embedded RS232 port) |
Embedded USB Port | Controller programming port (USB to Serial pass-through) |
Environmentals | |
Temperature Range (LCD Display) | 0°…50°C |
Dimensions (HxWxD, mm) | 97x130x36 |
Catalog Number | 2080-REMLCD |