Although the 440C-CR30 Configurable Safety Relay is a cost effective and easy-to-use solution for safety applications, it can also be used seamlessly with standard control non-safety products.
Integration via Connected Components Workbench software – a single environment for the programming of safety and standard components – allows you to create and quickly configure a safety solution that helps increase productivity while facilitating interoperation with standard control, partial/conditioned shutdown and flexibility in the safety function.
The Guardmaster® 440C-CR30 Configurable Safety Relay combined with Micro800™ controllers, PowerFlex® drives and PanelView™ component operator interface products offer a core solution for your stand-alone machine.