Home PLC Family Allen Bradley

Software

Specifications

Specifications Connected Components Workbench Software
Standard
Controllers Supported All Micro800 controllers
Programming languages Ladder Diagram, Function Block Diagram, Structured Text
User Defined Function Blocks Edit and Deploy
Device configuration Supported
Delivery Download for FREE or available on DVD (9328-SO001D-EN-C), orderable from
Connected Component Workbench web page
 
PC Specifications Connected Components Workbench Software
Standard
Processor 1.6 GHz CPU minimum
2.2 GHZ or higher CPU recommended
OS Supported Windows 7
HD Disk Space required 1.7 GB
RAM 2048 MB minimum, 4096 MB recommended
Optical drives DVD
Video requirements 1024 x 768 minimum resolution
1280 x 1024 recommended