Home PLC Family Allen Bradley

Plug-ins

Specifications

Category Catalog Number Description Controller Support
Digital I/O 2080-IQ4 4-pt Digital Input, 12/24VDC, Sink/Source, Type3 Micro820, Micro830, Micro850
2080-OB4 4-pt Digital Output, 12/24VDC, Source
2080-OV4 4-pt Digital Output, 12/24VDC, Sink
2080-OW4I 4-pt Relay Output, Individually Isolated, 2A
2080-IQ4OB4 8-pt Combo: 4-pt Digital Input, 12/24VDC, Sink/Source,
Type3, and 4-pt Digital Output, 12/24VDC, Source
2080-IQ4OV4 8-pt Combo: 4-pt Digital Input, 12/24VDC, Sink/Source,
Type3, and 4-pt Digital Output, 12/24VDC, Sink
Analog I/O 2080-IF4 4-ch Analog Input, 0-20 mA, 0-10V, non-isolated 12-bit
2080-IF2 2-ch Analog Input, 0-20 mA, 0-10V, non-isolated 12-bit
2080-OF2 2-ch Analog Output 0-20 mA, 0-10V, non-isolated 12-bit
Communications 2080-SERIALISOL RS232/485 isolated serial port
2080-DNET20 DeviceNet Scanner, 20 Nodes
Specialty 2080-TRIMPOT6 6-ch Trimpot Analog Input
2080-RTD2 2-ch RTD, non-isolated, ±1.0 °C
2080-TC2 2-ch TC, non-isolated, ±1.0 °C
2080-MOT-HSC High Speed Counter, 250KHz, Differential Line Receiver, 1 Digital Output
Backup Memory 2080-MEMBAK-RTC Memory Backup and High Accuracy RTC Micro830, Micro850