Home PLC Family Allen Bradley

Micro850

Specifications

Catalog Number Inputs Outputs Motion Axis# HSC*
120/240V AC 12/24V^ Relay 24V Sink 24V Source
2080-LC50-24QWB - 14 10 - - - 4 HSC
2080-LC50-48QWB - 28 20 - - - 6 HSC
2080-LC50-24QBB - 14 - - 10 2 PTO 4 HSC
2080-LC50-48QBB - 28 - - 20 3 PTO 6 HSC
2080-LC50-24QVB - 14 - 10 - 2 PTO 4 HSC
2080-LC50-48QVB - 28 - 20 - 3 PTO 6 HSC
2080-LC50-24AWB 14 (120V AC only) - 10 - - - -
2080-LC50-48AWB 28 (120V AC only) - 20 - - - -
Accessories
2080-PS120-240VAC External 120/240V AC power supply
 
# Each Pulse Train Output Axis is shared with 2 HSC inputs so if max number of PTO is configured then number of HSC is zero
* 2-wire High Speed Counter shown, divide by 2 to get number of 4-wire HSCs
^ 12/24V DC and 24V AC supported
Next