Home PLC Family Allen Bradley

Micro810

Specifications

Catalog Number Inputs Outputs Analog In 0-10V
(shared with DC In)
120/240V AC 24V DC/V AC 12V DC Relay 24V DC SRC
Controllers
2080-LC10-12QWB - 8 - 4 - 4
2080-LC10-12AWA 8 - - 4 - -
2080-LC10-12QBB - 8 - - 4 4
2080-LC10-12DWD - - 8 4 - 4
Accessories
2080-LCD Micro810 1.5 in. LCD display with keypad and memory backup
2080-USBADAPTER Micro810 USB adapter. Required when connecting to a PC for programming with Connected Components Workbench software
Next