Home PLC Family Allen Bradley

Expansion I/O

Specifications

Category Catalog Number Description
Digital I/O 2085-IQ16 16-pt Digital Input, 12/24VDC, Sink/Source
2085-IQ32T 32-pt Digital Input, 12/24VDC, Sink/Source
2085-OV16 16-pt Digital Output, 12/24VDC, Sink
2085-OB16 16-pt Digital Output, 12/24VDC, Source
2085-OW8 8-pt Relay output, 2A
2085-OW16 16-pt Relay output, 2A
2085-IA8 8-pt 120 VAC input
2085-IM8 8-pt 240 VAC input
2085-OA8 8-pt 120/240 VAC output
Analog I/O 2085-IF4 4-ch Analog Input, 0 ~ 20mA, -10V ~ +10V, isolated, 14-bit
2085-IF8 8-ch Analog Input, 0 ~ 20mA, -10V ~ +10V, isolated, 14-bit
2085-OF4 4-ch Analog Output, 0 ~ 20mA, -10V ~ +10V, isolated, 12-bit
Specialty 2085-IRT4 4-ch RTD and TC , isolated, ±0.5 °C
Bus Terminator 2085-ECR End Cap Terminator