Home PLC Family Allen Bradley

Connected Components

Accelerator Toolkit

The Connected Components Accelerator Toolkit provides you with the information you need to quickly and easily implement common control tasks in your machine design.

The toolkit will help OEMs benefit from the following:

  • Faster machine design times
  • Reduced engineering phase
  • Increased machine performance
  • One-stop shop for all components
  • Future-proof design
  • Lower overall costs

The toolkit includes automation engineering design tools for the entire machine control application development. It allows OEMs to concentrate on the intellectual property that produces compelling and differentiating machine features.

  • Lists of compatible materials
  • Panel layout and wiring drawings
  • Pre-written control programs
  • Sample HMI screens including diagnostics
  • Quick Start guides

Free Toolkit Download